ZHCSIC6A June 2018 – January 2019 TLC6946 , TLC6948
PRODUCTION DATA.
The TLC694x device is able to adjust the output current of all constant-current outputs simultaneously. This function is called global brightness control (BC). The global BC for all outputs is programmed with a 7-bit word, thus all output currents can be adjusted in 128 steps from 12.5% to 100.69% for a given current-programming resistor, RIREF (See Table 1). BC data can be set through the serial interface. When the BC data changes, the output current also changes immediately. When the device is powered on, the BC data in the function control register is set to 36h as the default value.
| BC DATA | GAIN | RATIO OF GAIN / GAIN_MAX (AT MAX BC) | IOUT (mA) (IOLCmax= 25 mA, TYP) | IOUT (mA) (IOLCmax= 2.4 mA, TYP) | ||
|---|---|---|---|---|---|---|
| BINARY | DECIMAL | HEX | ||||
| 000 0000 | 0 | 00 | 4 | 12.5% | 3.13 | 0.3 |
| 000 0001 | 1 | 01 | 4.22 | 13.19% | 3.3 | 0.32 |
| 000 0010 | 2 | 02 | 4.44 | 13.88% | 3.47 | 0.33 |
| ... | ... | ... | ... | ... | ... | ... |
| 011 0101 | 53 | 35 | 15.78 | 49.31% | 12.33 | 1.18 |
| 011 0110 (Default) | 54 (Default) | 36 (Default) | 16 | 50% | 12.5 | 1.2 |
| 011 0111 | 55 | 37 | 16.22 | 50.69% | 12.67 | 1.22 |
| ... | ... | ... | ... | ... | ... | ... |
| 111 1101 | 125 | 7D | 31.78 | 99.31% | 24.83 | 2.38 |
| 111 1110 | 126 | 7E | 32 | 100% | 25 | 2.4 |
| 111 1111 | 127 | 7F | 32.22 | 100.69% | 25.17 | 2.42 |