SLVS867B May 2009 – August 2015 TLC59213 , TLC59213A
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDD | Supply voltage | –0.5 | 15 | V | |
| VI | Input voltage | –0.5 | VCC + 0.5 | V | |
| Collector-emitter voltage | –0.5 | 15 | V | ||
| IO | Peak output current | –500 | mA | ||
| IIK | Input clamp current | VI < 0 V | –20 | mA | |
| IOK | Output clamp current | VO < 0 V | –500 | mA | |
| Tstg | Storage temperature | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | 4.5 | 13.2 | V | ||
| VIH | High-level input voltage | 2 | V | |||
| VIL | Low-level input voltage | 0.8 | V | |||
| IO | Output current (8 channel) | N package | Duty cycle < 10% | 400 | mA | |
| Duty cycle < 50% | 200 | |||||
| PW package | Duty cycle < 10% | 350 | ||||
| Duty cycle < 50% | 170 | |||||
| TA | Operating free-air temperature | –40 | 85 | °C | ||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ICEX | Output leakage current | VCC = 13.2 V, Outputs off | 2 | µA | |||
| VCE(sus) | Output saturation voltage | IOUT = –350 mA | 2.35 | V | |||
| IOUT = –225 mA | 2.15 | ||||||
| IOUT = –100 mA | 1.96 | ||||||
| II | Input current | VCC = 13.2 V, VI = 0 or 13.2 V | 1 | µA | |||
| Vf | Clamp forward voltage | If = –350 mA | –2 | V | |||
| ICC | Supply current | VCC = 13.2 V, VI = 0 or 13.2 V |
All outputs OFF | 4.6 | 13 | mA | |
| All outputs ON | 4.8 | 13 | |||||
| CI | Input capacitance | 10 | pF | ||||
| MIN | MAX | UNIT | |||||
|---|---|---|---|---|---|---|---|
| tsu | Setup time | D before CLK ↑ | 50 | ns | |||
| CLR high before CLK ↑ | 50 | ns | |||||
| th | Hold time | D after CLK ↑ | TLC59213, TLC59213A | TA = -40°C to 85°C | 50 | ns | |
| TLC59213 | TA = 0°C to 70°C | 25 | |||||
| TLC59213A | TA = 0°C to 70°C, VCC = 4.5 V to 5.5 V | 15 | |||||
| TA = 0°C to 70°C, VCC = 10.8 V to 13.2 V | 19 | ||||||
| tw | Pulse width | CLK, CLR | 100 | ns | |||
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS |
TA = 25°C | TA = –40°C to 85°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | ||||||
| tPLH | Propagation delay time, low-to-high level output |
CLK | Y | RL = 25 Ω, CL = 15 pF |
107 | 200 | 250 | ns | ||
| tPHL | Propagation delay time, high-to-low level output |
CLK | Y | RL = 25 Ω, CL = 15 pF |
111 | 200 | 250 | ns | ||
| tPHLR | Propagation delay time, high-to-low level output |
CLR | Y | RL = 25 Ω, CL = 15 pF |
104 | 200 | 250 | ns | ||
Figure 1. Maximum Output Current vs Duty Cycle (TSSOP (PW) Package)
Figure 2. Maximum Output Current vs Duty Cycle (DIP (N) Package)