ZHCSXZ0B July 2002 – June 2025 TLC3702-EP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | TA | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VIO | Input offset voltage |
VDD = 5V to 10V, VIC = VICRmin, See (2) |
25°C | 1.2 | 15 5 |
mV | ||
| −55°C to 125°C | 10 | |||||||
| IIO | Input offset current | VIC = 2.5V | 25°C | 1 | pA | |||
| 125°C | 15 | nA | ||||||
| IIB | Input bias current | VIC = 2.5V | 25°C | 5 | pA | |||
| 125°C | 30 | nA | ||||||
| VICR | Common-mode input voltage range | 25°C |
0 to VDD − 1 |
V | ||||
| −55°C to 125°C |
0 to VDD − 1.5 |
|||||||
| CMRR | Common-mode rejection ratio | VIC = VICRmin | 25°C | 84 | dB | |||
| 125°C | 83 | |||||||
| −55°C | 82 | |||||||
| kSVR | Supply-voltage rejection ratio | VDD = 5V to 10V | 25°C | 85 | dB | |||
| 125°C | 85 | |||||||
| −55°C | 82 | |||||||
| VOH | High-level output voltage | VID = 1V, | IOH = − 4mA | 25°C | 4.5 | 4.7 | V | |
| 125°C | 4.2 | |||||||
| VOL | Low-level output voltage | VID = −1V, | IOH = − 4mA | 25°C | 210 | 300 | mV | |
| 125°C | 500 | |||||||
|
IOH |
Short-circuit current (Sourcing) |
25°C |
15 |
30 |
mA |
|||
|
IOL |
Short-circuit current (Sinking) |
25°C |
15 |
30 |
mA |
|||
| IDD | Supply current (both comparators) | Outputs low, | No load | 25°C | 18 | 40 | µA | |
| −55°C to 125°C | 90 | |||||||