ZHCSP39G February 2003 – August 2022 TLC2272-Q1 , TLC2272A-Q1 , TLC2274-Q1 , TLC2274A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIO | Input offset voltage | VIC = 0 V, VO = 0 V, RS = 50 Ω | TLC2274-Q1 | TA = 25°C | 300 | 2500 | µV | |
| TLC2274A-Q1 | 300 | 950 | ||||||
| TLC2274-Q1 | Full Range(1) | 3000 | ||||||
| TLC2274A-Q1 | 1500 | |||||||
| αVIO | Temperature coefficient of input offset voltage | VIC = 0 V, VO = 0 V, RS = 50 Ω | 2 | μV/°C | ||||
| Input offset voltage long-term drift(2) | VIC = 0 V, VO = 0 V, RS = 50 Ω | 0.002 | μV/mo | |||||
| IIO | Input offset current | VIC = 0 V, VO = 0 V, RS = 50 Ω | TA = 25°C | 0.5 | 60 | pA | ||
| Full Range(1) | 800 | |||||||
| IIB | Input bias current | VIC = 0 V, VO = 0 V, RS = 50 Ω | TA = 25°C | 1 | 60 | pA | ||
| Full Range(1) | 800 | |||||||
| VICR | Common-mode input voltage | RS = 50 Ω; |VIO | ≤ 5 mV | TA = 25°C | –5.3 | 0 | 4 | V | |
| Full Range(1) | –5 | 0 | 3.5 | |||||
| VOM+ | Maximum positive peak output voltage | IO = −20 μA | 4.99 | V | ||||
| IO = −200 μA | TA = 25°C | 4.85 | 4.93 | |||||
| Full Range(1) | 4.85 | |||||||
| IO = −1 mA | TA = 25°C | 4.25 | 4.65 | |||||
| Full Range(1) | 4.25 | |||||||
| VOM- | Maximum negative peak output voltage | VIC = 0 V | IO = 50 μA | –4.99 | V | |||
| IO = 500 μA | TA = 25°C | –4.85 | –4.91 | |||||
| Full Range(1) | –4.85 | |||||||
| IO = 5 mA | TA = 25°C | –3.5 | –4.1 | |||||
| Full Range(1) | –3.5 | |||||||
| AVD | Large-signal differential voltage amplification | VO = ±4 V | RL = 10 kΩ | TA = 25°C | 20 | 50 | V/mV | |
| Full Range(1) | 20 | |||||||
| RL = 1 MΩ | 300 | |||||||
| rid | Differential input resistance | 1012 | Ω | |||||
| ri | Common-mode input resistance | 1012 | Ω | |||||
| ci | Common-mode input capacitance | f = 10 kHz, P package | 8 | pF | ||||
| zo | Closed-loop output impedance | f = 1 MHz, AV = 10 | 130 | Ω | ||||
| CMRR | Common-mode rejection ratio | VIC = –5 V to 2.7 V, VO = 0 V, RS = 50 Ω | TA = 25°C | 75 | 80 | dB | ||
| Full Range(1) | 75 | |||||||
| kSVR | Supply-voltage rejection ratio (ΔVDD / ΔVIO) | VDD+ = 2.2 V to ±8 V, VIC = 0 V, no load | TA = 25°C | 80 | 95 | dB | ||
| Full Range(1) | 80 | |||||||
| IDD | Supply current | VO = 0 V, no load | TA = 25°C | 4.8 | 6 | mA | ||
| Full Range(1) | 6 | |||||||
| SR | Slew rate at unity gain | VO = ±2.3 V, RL = 10 kΩ, CL = 100 pF | TA = 25°C | 2.3 | 3.6 | V/µs | ||
| Full Range(1) | 1.7 | |||||||
| Vn | Equivalent input noise voltage | f = 10 Hz | 50 | nV/√Hz | ||||
| f = 1 kHz | 9 | |||||||
| VNPP | Peak-to-peak equivalent input noise voltage | f = 0.1 Hz to 1 Hz | 1 | µV | ||||
| f = 0.1 Hz to 10 Hz | 1.4 | |||||||
| In | Equivalent input noise current | 0.6 | fA/√Hz | |||||
| THD+N | Total harmonic distortion + noise | VO = ±2.3, f = 20 kHz, RL = 10 kΩ | AV = 1 | 0.0011% | ||||
| AV = 10 | 0.004% | |||||||
| AV = 100 | 0.03% | |||||||
| Gain-bandwidth product | f = 10 kHz, RL = 10 kΩ, CL = 100 pF | 2.25 | MHz | |||||
| BOM | Maximum output-swing bandwidth | VO(PP) = 4.6 V, AV = 1, RL = 10 kΩ, CL = 100 pF | 0.54 | MHz | ||||
| ts | Settling time | AV = –1, RL = 10 kΩ, Step = –2.3 V to 2.3 V, CL = 100 pF | To 0.1% | 1.5 | µs | |||
| To 0.01% | 3.2 | |||||||
| φm | Phase margin at unity gain | RL = 10 kΩ, CL = 100 pF | 52° | |||||
| Gain margin | RL = 10 kΩ, CL = 100 pF | 10 | dB | |||||