ZHCSLD4L August 1999 – November 2024 TL331 , TL331B , TL391B
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tresponse | Propagation delay time, high-to-low; Small scale input signal (1) | Input overdrive = 5mV, Input step = 100mV | 1000 | ns | ||
| tresponse | Propagation delay time, high-to-low; TTL input signal (1) | TTL input with Vref = 1.4V | 300 | ns | ||