over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
|---|
| VIN | Supply voltage | TL2575HV | | 60 | V |
| TL2575 | | 42 |
| ON/OFF input voltage range | –0.3 | VIN | V |
| Output voltage to GND (steady state) | | –1 | V |
| TJ | Maximum junction temperature | | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.