ZHCSQQ5D January   2006  – June 2022

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Revision History
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
    5. 6.5 Electrical Characteristics — TL2575
    6. 6.6 Electrical Characteristics — TL2575HV
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Test Circuits
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Feedback Connection
      2. 8.3.2 ON/OFF Input
    4. 8.4 Device Functional Modes
      1. 8.4.1 Standby Mode
  9. 9 Application and Implementation
    1. 9.1 Typical Application
      1. 9.1.1 Design Requirements
      2. 9.1.2 Detailed Design Procedure
        1. 9.1.2.1 Input Capacitor (CIN)
        2. 9.1.2.2 Output Capacitor (COUT)
        3. 9.1.2.3 Catch Diode
        4. 9.1.2.4 Inductor
        5. 9.1.2.5 Output Voltage Ripple and Transients
        6. 9.1.2.6 Grounding
        7. 9.1.2.7 Reverse Current Considerations
        8. 9.1.2.8 Buck Regulator Design Procedure
        9. 9.1.2.9 Inductor Selection Guide
      3. 9.1.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 接收文档更新通知
    2. 12.2 支持资源
    3. 12.3 Trademarks
    4. 12.4 静电放电警告
    5. 12.5 术语表
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Package Option Addendum

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Buck Regulator Design Procedure

PROCEDURE (Fixed Output)EXAMPLE (Fixed Output)

Known:

VOUT = 3.3 V, 5 V, 12 V, or 15 V

VIN(Max) = Maximum input voltage

ILOAD(Max) = Maximum load current

Known:

VOUT = 5 V

VIN(Max) = 20 V

ILOAD(Max) = 1 A

1. Inductor Selection (L1)

1. Inductor Selection (L1)

A. From Figure 9-2 through Figure 9-5, select the appropriate inductor code based on the intersection of VIN(Max) and ILOAD(Max).

A. From Figure 9-3 (TL2575-05), the intersection of 20-V line and 1-A line gives an inductor code of L330.

B. The inductor chosen should be rated for operation at 52-kHz and have a current rating of at least 1.15 × ILOAD(Max) to allow for the ripple current. The actual peak current in L1 (in normal operation) can be calculated as follows:

IL1(pk) = ILOAD(Max) + (VIN – VOUT) × ton / 2L1

Where ton = VOUT / VIN × (1 / fosc)

B. L330 → L1 = 330 μH

Choose from:

34042 (Schott)

PE-52627 (Pulse Engineering)

RL1952 (Renco)

2. Output Capacitor Selection (COUT)

2. Output Capacitor Selection (COUT)

A. The TL2575 control loop has a two-pole two-zero frequency response. The dominant pole-zero pair is established by COUT and L1. To meet stability requirements while maintaining an acceptable output ripple voltage (Vripple ≉ 0.01 × VOUT), the recommended range for a standard aluminum electrolytic COUT is between 100 μF and 470 μF.

A. COUT = 100-μF to 470-μF, standard aluminum electrolytic

B. COUT should have a voltage rating of at least 1.5 × VOUT. But if a low output ripple voltage is desired, choose capacitors with a higher-voltage ratings than the minimum required, due to their typically lower ESRs.

B. Although a COUT rated at 8 V is sufficient for VOUT = 5 V, a higher-voltage capacitor is chosen for its typically lower ESR (and hence lower output ripple voltage) → Capacitor voltage rating = 20 V.

3. Catch Diode Selection (D1) (see Table 9-1)

3. Catch Diode Selection (D1) (see Table 9-1)

A. In normal operation, the catch diode requires a current rating of at least 1.2 × ILOAD(Max). For the most robust design, D1 should be rated to handle a current equal to the TL2575 maximum switch peak current; this represents the worst-case scenario of a continuous short at VOUT.

A. Pick a diode with 3-A rating.

B. The diode requires a reverse voltage rating of at least 1.25 × VIN(Max).

B. Pick 30-V rated Schottky diode (1N5821, MBR330, 31QD03, or SR303) or 100-V rated Fast Recovery diode (31DF1, MURD310, or HER302).

4. Input Capacitor (CIN)

An aluminum electrolytic or tantalum capacitor is needed for input bypassing. Locate CIN as close to the VIN and GND pins as possible.

4. Input Capacitor (CIN)

CIN = 100 μF, 25 V, aluminum electrolytic

PROCEDURE (Adjustable Output)EXAMPLE (Adjustable Output)

Known:

VOUT(Nom)

VIN(Max) = Maximum input voltage

ILOAD(Max) = Maximum load current

Known:

VOUT = 10 V

VIN(Max) = 25 V

ILOAD(Max) = 1 A

1. Programming Output Voltage (Selecting R1 and R2)

Referring to Figure 6-2, VOUT is defined by:

GUID-C30B827C-3821-4CCE-9F59-A5CF44E4A265-low.gif

Choose a value for R1 between 1 kΩ and 5 kΩ (use 1% metal-film resistors for best temperature coefficient and stability over time).

GUID-DAF25D69-AF75-4629-810F-11C04931077A-low.gif

1. Programming Output Voltage (Selecting R1 and R2)

Select R1 = 1 kΩ

R2 = 1 (10 / 1.23 – 1) = 7.13 kΩ

Select R2 = 7.15 kΩ (closest 1% value)

2. Inductor Selection (L1)

2. Inductor Selection (L1)

A. Calculate the "set" volts-second (E × T) across L1:

E × T = (VIN – VOUT) × ton

E × T = (VIN – VOUT) × (VOUT / VIN) × {1000 / fosc(in kHz)} [V × μs]

Note: NOTE: Along with ILOAD, the "set" volts-second (E × T) constant establishes the minimum energy storage requirement for the inductor.

A. Calculate the "set" volts-second (E × T) across L1:

E × T = (25 – 10) × (10 / 25) × (1000 / 52) [V × μs]

E × T = 115 V × μs

B. Using Figure 9-6, select the appropriate inductor code based on the intersection of E × T value and ILOAD(Max).

B. Using Figure 9-6, the intersection of 115 V • μs and 1 A corresponds to an inductor code of H470.

C. The inductor chosen should be rated for operation at 52-kHz and have a current rating of at least 1.15 x ILOAD(Max) to allow for the ripple current. The actual peak current in L1 (in normal operation) can be calculated as follows:

IL1(pk) = ILOAD(Max) + (VIN – VOUT) × ton / 2L1

Where ton = VOUT / VIN × (1 / fosc)

C. H470 → L1 = 470 μH

Choose from:

34048 (Schott)

PE-53118 (Pulse Engineering)

RL1961 (Renco)

3. Output Capacitor Selection (COUT)

3. Output Capacitor Selection (COUT)

A. The TL2575 control loop has a two-pole two-zero frequency response. The dominant pole-zero pair is established by COUT and L1. To meet stability requirements, COUT must meet the following requirement:

GUID-15F179F1-D91C-4790-9C81-B5E87B30E772-low.gif

However, COUT may need to be several times larger than the calculated value above in order to achieve an acceptable output ripple voltage of ~0.01 × VOUT.

A. COUT ≥ 7785 × 25 / (10 × 470) [μF]

COUT ≥ 41.4 μF

To obtain an acceptable output voltage ripple → COUT = 220 μF electrolytic

B. COUT should have a voltage rating of at least 1.5 × VOUT. But if a low output ripple voltage is desired, choose capacitors with a higher voltage ratings than the minimum required due to their typically lower ESRs.

4. Catch Diode Selection (D1) (see Table 9-1)

4. Catch Diode Selection (D1) (see Table 9-1)

A. In normal operation, the catch diode requires a current rating of at least 1.2 × ILOAD(Max). For the most robust design, D1 should be rated for a current equal to the TL2575 maximum switch peak current; this represents the worst-case scenario of a continuous short at VOUT.

A. Pick a diode with a 3-A rating.

B. The diode requires a reverse voltage rating of at least 1.25 × VIN(Max).

B. Pick a 40-V rated Schottky diode (1N5822, MBR340, 31QD04, or SR304) or 100-V rated Fast Recovery diode (31DF1, MURD310, or HER302)

5. Input Capacitor (CIN)

An aluminum electrolytic or tantalum capacitor is needed for input bypassing. Locate CIN as close to VIN and GND pins as possible.

5. Input Capacitor (CIN)

CIN = 100 μF, 35 V, aluminum electrolytic

Table 9-1 Diode Selection Guide
VRSCHOTTKYFAST RECOVERY
1A3A1A3A
20 V1N5817
MBR120P
SR102
1N5820
MBR320
SR302
The following diodes are all rated to 100 V:
11DF1
MUR110
HER102
The following diodes are all rated to 100 V:
31DF1
MURD310
HER302
30 V1N5818
MBR130P
11DQ03
SR103
1N5821
MBR330
31DQ03
SR303
40 V1N5819
MBR140P
11DQ04
SR104
IN5822
MBR340
31DQ04
SR304
50 VMBR150
11DQ05
SR105
MBR350
31DQ05
SR305
60 VMBR160
11DQ06
SR106
MBR360
31DQ06
SR306