ZHCSS29R April 2004 – April 2024 TL103W , TL103WA , TL103WB
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|
| VIO | Input offset voltage | VICM = 0V | TL103W | ±1 | ±4 | mV | |||
| Full range | ±5 | ||||||||
| TL103WA | ±0.5 | ±3.0 | |||||||
| Full range | ±5 | ||||||||
| TL103WB | ±0.3 | ±2 | |||||||
| Full range | ±2.5 | ||||||||
| αVIO | Input offset-voltage drift | TL103W/TL103WA | Full range | ±7 | µV/°C | ||||
| TL103WB | Full range | ±2 | |||||||
| IIO | Input offset current | TL103W/TL103WA | ±2 | ±75 | nA | ||||
| Full range | ±150 | ||||||||
| TL103WB | ±0.5 | ±4 | |||||||
| Full range | ±5 | ||||||||
| IIB | Input bias current | TL103W/TL103WA | -20 | -150 | nA | ||||
| Full range | -200 | ||||||||
| TL103WB | -15 | -35 |
|||||||
| Full range | -50 | ||||||||
| AVD | Large-signal voltage gain | VCC+ = 15V, RL = 2kΩ, VO = 1.4V to 11.4V | TL103W/TL103WA | 50 | 100 | V/mV | |||
| Full range | 25 | 100 | |||||||
| TL103WB | 77 | 210 | |||||||
| Full range | 45 | 210 | |||||||
| PSRR | Supply-voltage rejection ratio | VCC+ = 5V to 30V | TL103W/TL103WA | 65 | 100 | dB | |||
| TL103WB | 99 | 114 | |||||||
| VICR | Input common-mode voltage range | VCC+ = 30V | VCC- | (VCC+) – 1.5 | V | ||||
| Full range | VCC- | (VCC+) – 2 | |||||||
| CMRR | Common-mode rejection ratio | VCC+ = 30V | TL103W/TL103WA | 70 | 95 | dB | |||
| Full range | 60 | ||||||||
| TL103WB | 93 | 104 | |||||||
| Full range | 70 | ||||||||
| IO | Output current | VCC+ = 15V, VO = 2V, VID = 1V | Source | 20 | 40 | mA | |||
| Sink | TL103W/TL103WA | 10 | 12 | ||||||
| TL103WB | 10 | 24 | |||||||
| VCC+ = 15V, VO = 0.2V, VID = -1V | Sink | TL103W/TL103WA | 12 | 50 | μA | ||||
| TL103WB | 60 | 100 | |||||||
| ISC | Short-circuit to GND | VCC+ = 15V | ±40 | ±68 | mA | ||||
| VO | Voltage output swing from rail | VCC+ = 30V, RL = 2kΩ | Positive Rail (VCC+) | TL103W/TL103WA | 26 | 27 | V | ||
| Full range | 26 | ||||||||
| TL103WB | 27.4 | 28.3 | |||||||
| Full range | 27.4 | ||||||||
| VCC+ = 30V, RL = 10kΩ | Positive Rail (VCC+) | TL103W/TL103WA | 27 | 28 | |||||
| Full range | 27 | ||||||||
| TL103WB | 27.6 | 28.6 | |||||||
| Full range | 27.6 | ||||||||
| RL = 10kΩ | Negative Rail (VCC-) | 5 | 20 | mV | |||||
| Full range | 20 | ||||||||
| SR | Slew rate at unity gain | VCC+ = 15V, CL = 100pF, RL = 2kΩ, VI = 0.5V to 2V, unity gain | TL103W/TL103WA | 0.2 | 0.4 | V/µs | |||
| TL103WB | 0.2 | 0.5 | |||||||
| GBW | Gain bandwidth product | VCC+ = 30V, VI = 10mV, CL = 100pF, RL = 2kΩ, f = 100kHz | TL103W/TL103WA | 0.5(1) | 0.9 | MHz | |||
| VCC+ = 36V, VI = 10mV, CL = 100pF, RL = 2kΩ, f = 100kHz | TL103WB | 0.7(1) | 1.2 | ||||||
| THD | Total harmonic distortion | VCC+ = 30V, VO = 2VPP, CL = 100pF, RL = 2kΩ, f = 1kHz, AV = 20dB | TL103W/TL103WA | 0.02 | % | ||||
| VCC+ = 36V, VO = 2VPP, CL = 100pF, RL = 2kΩ, f = 1kHz, AV = 20dB | TL103WB | 0.005 | |||||||
| Vn | Equivalent input noise voltage | VCC+ = 30V, RS = 100 Ω, f = 1kHz | TL103W/TL103WA | 50 | nV/√Hz | ||||
| VCC+ = 36V, RS = 100 Ω, f = 1kHz | TL103WB | 38 | |||||||
| ICC | Total supply current, excluding cathode-current reference (both amplifiers) | VCC+ = 5V, no load | TL103W/TL103WA | 0.7 | 1.2 | mA | |||
| VCC+ = 30V, no load | Full range | 2 | |||||||
| VCC+ = 5V, no load | TL103WB | 0.55 | 0.77 | ||||||
| VCC+ = 36V, no load | Full range | 1.35 | |||||||