ZHCSNU6N november 1978 – august 2023 TL061 , TL061A , TL061B , TL062 , TL062A , TL062B , TL064 , TL064A , TL064B
PRODUCTION DATA
Determine the gain required by the inverting amplifier:
Once the desired gain is determined, choose a value for RI or RF. Choose a value in the kΩ range to limit currents in the amplifier circuit to the mA range. This example will choose 10 kΩ for RI which means 36 kΩ will be used for RF. This was determined by Equation 3.