ZHCSMU4B february 2022 – june 2023 TIOS102 , TIOS1023 , TIOS1025
PRODUCTION DATA
Table 9-1 shows recommended components for a typical system design.
| PARAMETERS | Design Requirement | TIOS102(x) Specification |
|---|---|---|
| Input voltage range (VCC) | 24 V, 30 V (max) |
7 V to 36 V (TIOS1025) |
| Output current (OUT) | 200 mA |
Choose 250 mA limit with RSET = 27 kΩ |
| Output voltage (VCC_OUT), Pick TIOS1025 | 5 V |
Choose TIOS1025; VCC_OUT = 5 V |
| Maximum LDO output current (IVCC(OUT)) | 5 mA |
IVCC_OUT: Up to 20 mA |
| Pull-up resistors for NFAULT | 10 kΩ |
10 kΩ |
| VCC decoupling capacitor | 0.1 µF / 100 V | 0.1 µF / 100 V |
| LDO output capacitor | 1 µF / 10 V | 1 µF / 10 V |
| Maximum Ambient Temperature, TA | 105°C |
TIOS102(x) can support up to TA of 125 °C if TJ < T(SDN) |