ZHCSPL9A January 2024 – August 2024 THVD2419 , THVD2429
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Driver | |||||||
| tr, tf | Differential output rise/fall time | RL = 54 Ω, CL = 50 pF See Figure 7-3 |
VCC = 3 to 3.6V, Typical at 3.3V | 400 | 625 | 1200 | ns |
| VCC = 4.5 to 5.5V, Typical at 5V | 500 | 725 | 1200 | ns | |||
| tPHL, tPLH | Propagation delay | RL = 54 Ω, CL = 50 pF See Figure 7-3 |
510 | 750 | ns | ||
| tSK(P) | Pulse skew, |tPHL – tPLH| | 5 | 70 | ns | |||
| tPHZ, tPLZ | Disable time | See Figure 7-4 and Figure 7-5 | RE = X | 45 | 75 | ns | |
| tPZH, tPZL | Enable time | RE = 0V | 80 | 290 | ns | ||
| RE = VIO | 2.5 | 4.5 | µs | ||||
| tSHDN | Time to shutdown | RE = VIO | 50 | 500 | ns | ||
| Receiver | |||||||
| tr, tf | Output rise/fall time | CL = 15 pF See Figure 7-6 |
3 | 20 | ns | ||
| tPHL, tPLH | Propagation delay | 750 | 1270 | ns | |||
| tSK(P) | Pulse skew, |tPHL – tPLH| | 5 | 45 | ns | |||
| tPHZ, tPLZ | Disable time | DE = X | 30 | 40 | ns | ||
| tPZH(1) | Enable time | 80 | 130 | ns | |||
| tPZL(1) | Enable time | See Figure 7-7 | 800 | 1320 | ns | ||
| tPZH(2), tPZL(2) |
Enable time | See Figure 7-8 | DE = 0V | 3 | 5.4 | μs | |
| tD(OFS) | Delay to enter fail-safe operation | See Figure 7-9 | CL = 15pF | 7 | 11 | 18 | μs |
| tD(FSO) | Delay to exit fail-safe operation | 540 | 750 | 1260 | ns | ||
| tSHDN | Time to shutdown | See Figure 7-8 | DE = 0V | 50 | 500 | ns | |