ZHCSPL9 January 2024 THVD2419 , THVD2429
ADVANCE INFORMATION
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge, bus terminals | Contact discharge, per IEC 61000-4-2 | Bus terminals and GND | ±8,000 | V |
Air-gap discharge, per IEC 61000-4-2 | Bus terminals and GND | ±8,000 | |||
V(SURGE) | Surge | Per IEC 61000-4-5, 1.2/50-8/20 μs CWG (DRC Package) |
Bus terminals and GND | ±1,500 | V |
V(SURGE) | Surge | Per IEC 61000-4-5, 1.2/50-8/20 μs CWG (D Package) |
Bus terminals and GND | ±2,500 | V |