ZHCSPL9 January 2024 THVD2419 , THVD2429
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tr, tf | Differential output rise/fall time | RL = 54 Ω, CL = 50 pF See Figure 7-3 |
VCC = 3 to 3.6 V, Typical at 3.3 V | 4 | 8 | 15 | ns |
VCC = 4.5 to 5.5 V, Typical at 5 V | 4 | TBD | 15 | ns | |||
tPHL, tPLH | Propagation delay | VCC = 3 to 3.6 V, Typical at 3.3 V | 6 | 15 | 30 | ns | |
VCC = 4.5 to 5.5 V, Typical at 5 V | 6 | TBD | 26 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | VCC = 3 to 3.6 V, Typical at 3.3 V | TBD | 3 | ns | ||
VCC = 4.5 to 5.5 V, Typical at 5 V | TBD | 3 | ns | ||||
tPHZ, tPLZ | Disable time | RE = X | See Figure 7-4 and Figure 7-5 | 15 | 35 | ns | |
tPZH, tPZL | Enable time | RE = 0 V | 8 | 39 | ns | ||
RE = VIO | 2 | 4.5 | μs | ||||
tSHDN | Time to shutdown | RE = VIO | 50 | 500 | ns | ||
Receiver | |||||||
tr, tf | Output rise/fall time | CL = 15 pF | See Figure 7-6 | 1.5 | 6 | ns | |
tPHL, tPLH | Propagation delay | VIO = 3 V to 3.6 V, | TBD | 40 | 57 | ns | |
VIO = 1.65 V to 1.95 V, | TBD | TBD | 60 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | CL = 15 pF | 5.5 | ns | |||
tPHZ, tPLZ | Disable time | DE = X | 11 | 22 | ns | ||
tPZH(1), tPZL(1) |
Enable time | DE = VIO | See Figure 7-7 | 55 | 82 | ns | |
tPZH(2), tPZL(2) |
Enable time | DE = 0 V | See Figure 7-8 | 1.5 | 4.5 | μs | |
tD(OFS) | Delay to enter fail-safe operation | CL = 15 pF | See Figure 7-9 | 7 | 11 | 18 | μs |
tD(FSO) | Delay to exit fail-safe operation | 19 | 25 | 50 | ns | ||
tSHDN | Time to shutdown | DE = 0 V | See Figure 7-8 | 50 | 500 | ns |