ZHCSGQ1C September 2017 – December 2018 THVD1510 , THVD1512 , THVD1550 , THVD1551 , THVD1552
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | VCC | –0.5 | 7 | V |
| Bus voltage | Range at any bus pin (A, B, Y, or Z) as differential or common-mode with respect to GND | –18 | 18 | V |
| Input voltage | Range at any logic pin (D, DE, or RE) | –0.3 | 5.7 | V |
| Receiver output current | IO | –24 | 24 | mA |
| Storage temperature, Tstg | –65 | 150 | °C | |