ZHCSTH2 October 2023 THVD1400V
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Driver | |||||||
| tr, tf | Differential output rise/fall time | RL = 54 Ω, CL = 50 pF See Figure 6-3 |
VCC = 3 to 3.6 V, Typical at 3.3V | 200 | 250 | 600 | ns |
| VCC = 4.5 to 5.5 V, Typical at 5 V | 200 | 270 | 600 | ns | |||
| tPHL, tPLH | Propagation delay | VCC = 3 to 3.6 V, Typical at 3.3V | 200 | 500 | ns | ||
| VCC = 4.5 to 5.5 V, Typical at 5 V | 180 | 450 | ns | ||||
| tSK(P) | Pulse skew, |tPHL – tPLH| | VCC = 3 to 3.6 V, Typical at 3.3V | 2 | 15 | ns | ||
| VCC = 4.5 to 5.5 V, Typical at 5 V | 2 | 15 | ns | ||||
| tPHZ, tPLZ | Disable time | RE = X | See Figure 6-4 and Figure 6-5 |
80 | 200 | ns | |
| tPZH, tPZL | Enable time | RE = 0 V | 200 | 650 | ns | ||
| RE = VIO | 6 | 13 | µs | ||||
| Receiver | |||||||
| tr, tf | Output rise/fall time | CL = 15 pF | See Figure 6-6 | 5 | 20 | ns | |
| tPHL, tPLH | Propagation delay | 30 | 90 | ns | |||
| tSK(P) | Pulse skew, |tPHL – tPLH| | 4 | 6 | ns | |||
| tPHZ, tPLZ | Disable time | DE = X, VIO < 3 V | See Figure 6-7 | 20 | 65 | ns | |
| tPHZ, tPLZ | Disable time | DE = X, VIO ≥ 3 V | 50 | ns | |||
| tPZH(1), tPZL(1) | Enable time | DE = VIO, VIO < 3 V | 80 | 170 | ns | ||
| tPZH(1), tPZL(1) | Enable time | DE = VIO, VIO ≥ 3 V | 80 | 155 | ns | ||
| tPZH(2), tPZL(2) |
Enable time | DE = 0 V | See Figure 6-8 | 7 | 14 | μs | |