ZHCSEH5 December   2015 THS7530-Q1
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
    5. 6.5 Electrical Characteristics: Main Amplifier
    6. 6.6 Package Thermal Data
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Test Circuits
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Continually-Variable Gain Control
      2. 8.3.2 Common-Mode Voltage Control
      3. 8.3.3 Output Voltage Clamps
      4. 8.3.4 Power-Down Mode
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Examples
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 Third-Party Products Disclaimer
      2. 12.1.2 开发支持
    2. 12.2 文档支持
      1. 12.2.1 相关文档
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

11 Layout

11.1 Layout Guidelines

The THS7530-Q1 device is available in a thermally-enhanced PowerPAD™ package. Figure 26 shows the recommended number of vias and thermal land size recommended for best performance. Thermal vias connect the thermal land to internal or external copper planes and should have a drill diameter sufficiently small so that the via hole is effectively plugged when the barrel of the via is plated with copper. This plug is needed to prevent wicking the solder away from the interface between the package body and the thermal land on the surface of the board during solder reflow. The experiments conducted jointly with Solectron Texas indicate that a via drill diameter of 0.33 mm (13 mils, or .013 in) or smaller works well when 1-ounce copper is plated at the surface of the board and simultaneously plating the barrel of the via. If the thermal vias are not plugged when the copper plating is performed, then a solder mask material should be used to cap the vias with a dimension equal to the via diameter + 0.1 mm minimum. This prevents the solder from being wicked through the thermal via and potentially creating a solder void in the region between the package bottom and the thermal land on the surface of the PCB.

THS7530-Q1 ai_land_size_vias_los405.gif Figure 26. Recommended Thermal Land Size and Thermal Via Patterns (Dimensions in mm)

See TI's Technical Brief titled, PowerPAD™ Thermally Enhanced Package (SLMA002) for a detailed discussion of the PowerPAD™ package, its dimensions, and recommended use.

THS7530-Q1 schematic_slos405.png Figure 27. EVM Schematic

11.2 Layout Examples

THS7530-Q1 Top_slos405.png Figure 28. Layout Diagram (Top)
THS7530-Q1 Pwr_slos405.png Figure 30. Layout Diagram (Power)
THS7530-Q1 Gnd_slos405.png Figure 29. Layout Diagram (Ground)
THS7530-Q1 Bot_slos405.png Figure 31. Layout Diagram (Bottom)