ZHCSOD5L April 2000 – August 2023 THS4130 , THS4131
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| DYNAMIC PERFORMANCE | |||||||
| SSBW | Small-signal bandwidth (–3 dB) | VI = 63 mVPP, gain = 1, RF = 390 Ω, single-ended input, differential output |
VCC = 5 V | 165 | MHz | ||
| VCC = ±5 V | 166 | ||||||
| VCC = ±15 V | 170 | ||||||
| VI = 63 mVPP, gain = 2, RF = 750 Ω, single-ended input, differential output |
VCC = 5 V | 97 | |||||
| VCC = ±5 V | 98 | ||||||
| VCC = ±15 V | 100 | ||||||
| SR | Slew rate(2) | 67 | V/µs | ||||
| ts | Settling time | To 0.1% | Step voltage = 2 V, gain = 1 | 39 | ns | ||
| To 0.01% | Step voltage = 2 V, gain = 1 | 61 | |||||
| DISTORTION PERFORMANCE | |||||||
| THD | Total harmonic distortion | VCC = 5 V, VO = 2 VPP, differential input/output | f = 250 kHz | –101 | dBc | ||
| f = 1 MHz | –87 | ||||||
| VCC = ±5 V, VO = 2 VPP, differential input/output | f = 250 kHz | –100 | |||||
| f = 1 MHz | –87 | ||||||
| VCC = ±15 V, VO = 2 VPP, differential input/output | f = 250 kHz | –102 | |||||
| f = 1 MHz | –88 | ||||||
| VCC = ±5 V, VO = 4 VPP, differential input/output | f = 250 kHz | –94 | |||||
| f = 1 MHz | –79 | ||||||
| VCC = ±15 V, VO = 4 VPP, differential input/output | f = 250 kHz | –95 | |||||
| f = 1 MHz | –80 | ||||||
| SFDR | Spurious-free dynamic range | VO= 2 VPP, f = 250 kHz, differential input/output | VCC = ±2.5 | 103 | dBc | ||
| VCC = ±5 | 106 | ||||||
| VCC = ±15 | 108 | ||||||
| VO = 4 VPP, f = 250 kHz, differential input/output | VCC = ±5 | 98 | |||||
| VCC = ±15 | 100 | ||||||
| IMD3 | Third intermodulation distortion | VI(PP) = 4 V, F1 = 3 MHz, F2 = 3.5 MHz | –53 | dBc | |||
| OIP3 | Third-order intercept | VI(PP) = 4 V, F1 = 3 MHz, F2 = 3.5 MHz | 41.5 | dB | |||
| NOISE PERFORMANCE | |||||||
| Vn | Input voltage noise | f = 10 kHz | 1.25 | nV/√Hz | |||
| In | Input current noise | f = 10 kHz | 1.7 | pA/√Hz | |||
| DC PERFORMANCE | |||||||
| AOL | Open-loop gain | TA = 25°C | 71 | 78 | dB | ||
| TA = full range | 69 | ||||||
| VOS | Input offset voltage | TA = 25°C | ±0.2 | 2 | mV | ||
| TA = full range(1) | 3 | ||||||
| Common-mode input offset voltage | Referred to VOCM | 0.2 | 5.5 | mV | |||
| Input offset voltage drift | TA = full range(1) | 2 | µV/°C | ||||
| IIB | Input bias current | TA = full range(1) | 5 | 15.4 | µA | ||
| IOS | Input offset current | TA = full range(1) | 100 | 500 | nA | ||
| Input offset current drift | 1 | nA/°C | |||||
| INPUT CHARACTERISTICS | |||||||
| CMRR | Common-mode rejection ratio | TA = full range(1) |
80 | 95 | dB | ||
| VICM | Common-mode input voltage | –3.77 to 4.3 | –4 to 4.5 | V | |||
| RI_CM | Common-mode input resistance | Measured into each input pin | 215 | MΩ | |||
| RI_DIFF | Differential input resistance | Measured into each input pin | 10 | kΩ | |||
| CI_CM | Common-mode input capacitance | Measured into each input pin, closed loop | 1.4 | pF | |||
| CI_DIFF | Differential input capacitance | Measured into each input pin, closed loop | 2.5 | ||||
| OUTPUT CHARACTERISTICS | |||||||
| RO | Output resistance | Open loop | 41 | Ω | |||
| Output voltage swing | VCC = 5 V, RL = 1 kΩ | TA = 25°C | 1.2 to 3.8 | 0.9 to 4.1 | V | ||
| TA = full range(1) | 1.3 to 3.7 | ±4 | |||||
| VCC = ±5 V, RL = 1 kΩ | TA = 25°C | ±3.7 | |||||
| TA = full range(1) | ±3.6 | ||||||
| VCC = ±15 V, RL = 1 kΩ | TA = 25°C | ±11.5 | ±12.4 | ||||
| TA = full range(1) | ±11.2 | ||||||
| IO | Output current | VCC = 5 V, RL = 7 Ω | TA = 25°C | 25 | 45 | mA | |
| TA = full range | 20 | ||||||
| VCC = ±5 V, RL = 7 Ω | TA = 25°C | 30 | 55 | ||||
| TA = full range(1) | 28 | ||||||
| VCC = ±15 V, RL = 7 Ω | TA = 25°C | 65 | 85 | ||||
| TA = full range(1) | 60 | ||||||
| POWER SUPPLY | |||||||
| ICC | Quiescent current | VCC = ±5 V | TA = 25°C | 10.4 | 15 | mA | |
| TA = full range(1) | 16 | ||||||
| VCC = ±15 V | TA = 25°C | 13 | |||||
| ICC(SD) | Quiescent current (shutdown) (THS4130 only) | PD = –5 V | TA = 25°C | 0.86 | 1.4 | mA | |
| TA = full range(1) | 1.5 | ||||||
| PSRR | Power-supply rejection ratio (dc) | TA = +25°C | 73 | 98 | dB | ||
| TA = full range(1) | 70 | ||||||