ZHCSAH8B November 2012 – March 2022 TFP401A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tpd(PDL) | Propagation delay time from PD low to Hi-Z outputs | 9 | ns | |||
| tpd(PDOL) | Propagation delay time from PDO low to Hi-Z outputs | 9 | ns | |||
| tt(HSC) | Delay time from DE transition to SCDT low(7) | 1e6 | tpix | |||
| tt(FSC) | Delay time from DE transition to SCDT high(7) | 1600 | tpix | |||
| td(st) | Delay time, ODCK latching edge to QE[23:0] data output | STAG = low, PIXS = high | 0.25 | tpix | ||
Figure 6-10 Analog Input Intra-Pair Differential Skew
Figure 6-11 Minimum Time
PD Low
Figure 6-12 Analog Input Channel-to-Channel Skew
Figure 6-13 Minimum DE Low and Maximum DE High