ZHCSH93 December   2017 TCAN4420

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      功能框图
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 ESD Ratings Specifications
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Power Supply Characteristics
    7. 6.7 AC and DC Electrical Characteristics
    8. 6.8 Timing Requirements
    9. 6.9 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1 TXD Dominant Time Out (DTO)
      2. 8.3.2 CAN Bus Short Circuit Current Limiting
      3. 8.3.3 Thermal Shutdown
      4. 8.3.4 Under Voltage Lockout (UVLO) and Unpowered Device
        1. 8.3.4.1 VIO Supply PIN
    4. 8.4 Device Functional Modes
      1. 8.4.1 Polarity Configuration
      2. 8.4.2 Normal Polarity Mode
      3. 8.4.3 Reverse Polarity Mode
      4. 8.4.4 Driver and Receiver Function
      5. 8.4.5 Floating Terminals
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 Bus Loading, Length and Number of Nodes
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 CAN Termination
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 器件命名规则
    2. 12.2 接收文档更新通知
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 Glossary
  13. 13机械、封装和可订购信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • D|8
散热焊盘机械数据 (封装 | 引脚)
订购信息

Overview

The TCAN4420 is a high-speed CAN transceiver that meets the specifications of the ISO 11898-2 (2016) High Speed CAN (Controller Are Network) physical layer standards. It includes many protection features providing device and CAN network robustness. It also allows for the polarity of the CAN pins to be controlled externally by a micro-controller through the use of the polarity switch pin, SW.

The CAN bus has two logical states during operation: recessive and dominant. See Figure 6 and Figure 7.

A recessive bus state occurs when the bus is biased to a common mode of VCC/2 via the receivers bias unit. Recessive is equivalent to logic high on the TXD pin and is typically a differential voltage on the bus of approximately 0 V.

A dominant bus state occurs when the bus is driven differentially by one or more drivers. The driver produces a current which flows through the termination resistors on the bus and generates a differential voltage. Dominant is equivalent to logic low on the TXD pin and is a differential voltage on the bus greater than the minimum required threshold for a CAN dominant.

The host microprocessor of the CAN node uses the TXD terminal, pin 1, to drive the bus and receives data from the bus via the RXD terminal, pin 4. The TCAN4420 integrates level shifting capabilities into the RXD output via the VIO pin. This feature eliminates the need for an additional level shifter between the host microprocessor and the RXD output of the CAN transceiver.