4 Revision History
Changes from Revision C (May 2017) to Revision D (April 2021)
- 添加了特性:EMC 性能:..Go
- 更新了整个文档中的表格、图和交叉参考的编号格式Go
- 添加了特性 “提供功能安全型”Go
- Deleted "Base" from the D and DRB pin images in the Pin Configurations and Functions
Go
- Deleted "Product Preview" from the DRB pin images in the Pin Configurations and Functions
Go
- Added footnote to the GND pin in the Pin Functions table Go
- Changed ICC Normal Mode Max value From: 180 To 110 in the Electrical Characteristics tableGo
- Added SR, Differential output slew rate to the Switching Characteristics table Go
Changes from Revision B (May 2016) to Revision C (May 2017)
- 向汽车应用特性 添加了条目Go
- 删除了特性“符合 2015 年 12 月 17 日发布的 ISO 11898-2 物理层更新草案”Go
- 将特性 从“符合发布的 ISO 11898-2:2007 和 ISO 11898-2:2003 物理层标准”更改为“符合 ISO 11898-2:2016 和 ISO 11898-5:2007 物理层标准”Go
- 将“特性”从“所有器件均支持 2Mbps CAN FD..”更改为“所有器件均支持经典 CAN 和 2Mbps CAN FD..”Go
- 添加了特性 “可采用 SOIC(8) 封装和无引线 VSON(8) 封装...”Go
- 将应用 从“重型机械 ISO11783”更改为“重型机械 ISOBUS 应用 – ISO 11783”Go
- 更改了功能方框图,删除了显性超时功能框Go
- Changed "D Package for (HV) and (HGV)" To: "DRB Package for (HV) and (HGV)" Go
- Added Storage temperature range to the Absolute Maximum Ratings tableGo
- Changed the ESD Ratings table to show the D(SOIC) and DRB (VSON) values Go
- Changed Human Body Model (HBM) From: ±10000 To: ±16000 in the ESD Ratings
tableGo
- Changed Charged Device Model (CDM) From: ±750 To: ±1500 in the ESD Ratings
tableGo
- Changed TBD to values for the DRB (VSON) Package in the ESD Ratings
tableGo
- Added the Power Rating table Go
- Changed VSYM in the DRIVER ELECTRICAL CHARACTERISTICS tableGo
- Changed VSYM_DC in the DRIVER ELECTRICAL CHARACTERISTICS tableGo
- Deleted "VI = 0.4 sin (4E6 π t) + 2.5 V" from the Test Condition of CI in the RECEIVER ELECTRICAL CHARACTERISTICS tableGo
- Deleted "VI = 0.4 sin (4E6 π t)" from the Test Condition of CID in the RECEIVER ELECTRICAL CHARACTERISTICS tableGo
- Added "-30 V ≤ VCM ≤ +30" to the Test Condition of RID and RIN in the RECEIVER ELECTRICAL CHARACTERISTICS table tableGo
- Changed the Functional Block Diagram, removed the Dominant time-out boxGo
- Changed Table 8-2, BUS OUTPUT columGo
Changes from Revision A (April 2016) to Revision B (May 2016)
- 添加了特性 “符合发布的 ISO 11898-2:2007 和 ISO 11898-2:2003 物理层标准”Go
- 将特性 从“符合 ISO11898-2 (2016) 标准的要求”更改为“符合 2015 年 12 月 17 日发布的 ISO 11898-2 物理层更新草案”Go
- 更改了应用 列表Go
- 向器件信息 表中添加了 VSON (8) 引脚封装Go
- Added the VSON (8) pin package to the Pin Configuration and
Functions
Go
- Added V(Diff) to the
Section 6.1
table Go
- Added the DRB package to the Thermal Information table Go
Changes from Revision * (March 2016) to Revision A (April 2016)
- 将器件状态从“产品预发布”更改为“量产”Go
- Added the VSON (8) pin package to the Pin Configuration and
Functions
Go