ZHCSIR6C September 2018 – February 2022 TCAN1046V-Q1
PRODUCTION DATA
The supply pins, VCC and VIO, have undervoltage detection that places the device into a protected state. This protects the bus during an undervoltage event on either supply pin.
VCC | VIO | DEVICE STATE | BUS | RXD PIN |
---|---|---|---|---|
> UVVCC | > UVVIO | Normal | Per TXD | Mirrors bus |
< UVVCC | > UVVIO | STB = VIO: Standby mode | High impedance Weak pull-down to ground(1) |
VIO: Remote wake request(2) |
STB = GND: Protected mode | Recessive | |||
> UVVCC | < UVVIO | Protected | High impedance | |
< UVVCC | < UVVIO | Protected | High impedance |
Once the undervoltage condition is cleared and tMODE has expired the TCAN1046V-Q1 transitions to normal mode and the host controller can send and receive CAN traffic again.