ZHCSO44C February 2021 – December 2021 TCAN1044A-Q1 , TCAN1044AV-Q1
PRODUCTION DATA
Pins | Type | Description | |
---|---|---|---|
Name | No. | ||
TXD | 1 | Digital Input | CAN transmit data input; integrated pull-up |
GND | 2 | GND | Ground connection |
VCC | 3 | Supply | 5-V supply voltage |
RXD | 4 | Digital Output | CAN receive data output, tri-stated when device powered off |
NC | 5 | — | Not internally connected; Devices without VIO |
VIO | Supply | I/O supply voltage for devices with suffix 'V' | |
CANL | 6 | Bus IO | Low-level CAN bus input/output line |
CANH | 7 | Bus IO | High-level CAN bus input/output line |
STB | 8 | Digital Input | Standby input for mode control; integrated pull-up |
Thermal Pad (VSON only) | — | Connect the thermal pad to any internal PCB ground plane using multiple vias for optimal thermal performance. |