ZHCSM91F May 2009 – January 2023 TCA6416A
PRODUCTION DATA
| PARAMETER | FROM | TO | STANDARD MODE I2C BUS | FAST MODE I2C BUS | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||||
| tIV | Interrupt valid time | P port | INT | 4 | 4 | µs | ||
| tIR | Interrupt reset delay time | SCL | INT | 4 | 4 | µs | ||
| tPV | Output data valid | SCL | P7–P0 | 400 | 400 | ns | ||
| tPS | Input data setup time | P port | SCL | 0 | 0 | ns | ||
| tPH | Input data hold time | P port | SCL | 300 | 300 | ns | ||