ZHCSFP7B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
This register controls device power up
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PWR_SPK | Reserved | PWR_BOOST | Reserved | PWR_ISNS | PWR_VSNS | ||
| RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | ||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | PWR_SPK | RW | 0h | Class-D output is
0 = Powered-down 1 = Powered-up |
| 6 | Reserved | RW | 0h | Reserved |
| 5 | PWR_BOOST | RW | 0h | Boost is
0 = Powered-down 1 = Powered-up |
| 4-2 | Reserved | RW | 0h | Reserved |
| 1 | PWR_ISNS | RW | 0h | Current-sense ADC is
0 = Powered-down 1 = Powered-up |
| 0 | PWR_VSNS | RW | 0h | Voltage-sense ADC is
0 = Powered-down 1 = Powered-up |