ZHCSKM5 December 2019 TAS2110
PRODUCTION DATA.
Tone gen clocking, load diagnostic clocking, VI averaging.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | Reserved | R | 0h | Clock source for tone generator beep mode
0b = External TDM 1b = Internal Oscillator |
3 | LDG_CLK | RW | 0h | Clock source for load diagnostic
0b = External TDM 1b = Internal Oscillator |
2-1 | Reserved | RW | 1h | Reserved |
0 | Reserved | RW | 0h | Reserved |