SLVSI64
November 2024
ADVANCE INFORMATION
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Recommended Operating Conditions
5.3
Electrical Characteristics_8.2v
6
Application and Implementation
6.1
Application Information
7
Device and Documentation Support
7.1
Documentation Support
7.2
Receiving Notification of Documentation Updates
7.3
Support Resources
7.4
Trademarks
7.5
Electrostatic Discharge Caution
7.6
Glossary
8
Revision History
9
Mechanical, Packaging, and Orderable Information
封装选项
机械数据 (封装 | 引脚)
DYA|2
MPSS124B
散热焊盘机械数据 (封装 | 引脚)
订购信息
slvsi64_oa
1
Features
Low I/O capacitance
75pF (max)
Low leakage current
<500nA (max)
AEC-Q101 qualified
Temperature range: –55°C to +150°C
Leaded package used for automatic optical inspection (AOI)