ZHCSR56G January 1994 – October 2022 SN65LBC179 , SN75LBC179
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II= − 18 mA | −1.5 | V | |||
|VOD| | Differential output voltage(2) | RL = 54 Ω See Figure 6-1 | SN65LBC179, SN65LBC179Q | 1.1 | 2.2 | 5 | V |
SN75LBC179 | 1.5 | 2.2 | 5 | ||||
RL = 60 Ω See Figure 6-2 | SN65LBC179, SN65LBC179Q | 1.1 | 2.2 | 5 | |||
SN75LBC179 | 1.5 | 2.2 | 5 | ||||
Δ|VOD| | Change in magnitude of differential output voltage(3) | See Figure 6-1 and Figure 6-2 | ±0.2 | V | |||
VOC | Common-mode output voltage | RL = 54 Ω | See Figure 6-1 | 1 | 2.5 | 3 | V |
Δ|VOC| | Change in magnitude of common-mode output voltage(3) | ±0.2 | V | ||||
IO | Output current with power off | VCC = 0, | VO = − 7 V to 12 V | ±100 | μA | ||
IIH | High-level input current | VI = 2.4 V | −100 | μA | |||
IIL | Low-level input current | VI = 0.4 V | −100 | μA | |||
IOS | Short-circuit output current | −7 V ≤ VO ≤ 12 V | ±250 | mA | |||
ICC | Supply current | No load | SN65LBC179, SN75LBC179 | 4.2 | 5 | mA | |
SN65LBC179Q | 4.2 | 7 | mA |