ZHCSTS2C November   2000  – November 2023 SN65LBC173A , SN75LBC173A

PRODUCTION DATA  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Dissipation Rating Table
    4. 5.4 Thermal Information
    5. 5.5 Recommended Operating Conditions
    6. 5.6 Electrical Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Typical Application
  10. Device and Documentation Support
    1. 9.1 接收文档更新通知
    2. 9.2 支持资源
    3. 9.3 商标
    4. 9.4 静电放电警告
    5. 9.5 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

over recommended operating conditions
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
VIT+ Positive-going differential input voltage threshold −7 V ≤ VCM ≤ 12 V (VCM = (VA + VB )/2) −80 −10 mV
VIT− Negative-going differential input voltage threshold −200 −120
VHYS Hysteresis voltage (VIT+ − VIT−) 40 mV
VIK Input clamp voltage II = −18 mA −1.5 −0.8 V
VOH High-level output voltage VID = 200 mV, IOH = −8 mA See Figure 6-1 2.7 4.8 V
VOL Low-level output voltage VID = −200 mV, IOL = 8 mA 0.2 0.4
IOZ High-impedance-state output current VO = 0 V to VCC −1 1 µA
II Line input current Other input at 0 V, VCC = 0 V or 5 V VI = 12 V 0.9 mA
VI = −7 V −0.7
IIH High-level input current Enable inputs G, G 100 µA
IIL Low-level input current −100 µA
RI Input resistance A, B inputs 12 kΩ
ICC Supply current VID = 5 V G at 0 V, G at VCC 20 µA
No load G at VCC, G at 0 V 11 16 mA
All typical values are at VCC = 5 V and 25°C.