over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
|---|
| VCC | Supply voltage range, (see (3)) | −0.3 | 7 | V |
| VO | Output voltage range | −10 | 15 | V |
VI | Voltage range at A, G, G | −0.3 | VCC + 0.5 | V |
PD | Continuous power dissipation | Internally limited(2) |
| Tstg | Storage temperature range | −65 | 150 | °C |
TLEAD | Lead temperature 1,6mm (1/16 inch) from case for 10 seconds | | 260 | °C |
(1) Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The maximum operating junction temperature is internally limited. Use the dissipation rating table to operate below this temperature.
(3) All voltage values are with respect to GND.