ZHCSR63I June 1999 – October 2022 SN65C3243 , SN75C3243
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|
| Supply voltage | VCC = 3.3 V | 3 | 3.3 | 3.6 | V | ||
| VCC = 5 V | 4.5 | 5 | 5.5 | ||||
| VIH | Driver and control high-level input voltage | DIN, FORCEOFF, FORCEON | VCC = 3.3 V | 2 | V | ||
| VCC = 5 V | 2.4 | ||||||
| VIL | Driver and control low-level input voltage | DIN, FORCEOFF, FORCEON | 0.8 | V | |||
| VI | Driver and control input voltage | DIN, FORCEOFF, FORCEON | 0 | 5.5 | V | ||
| VI | Receiver input voltage | –25 | 25 | V | |||
| TA | Operating free-air temperature | SN65C3243 | –40 | 85 | °C | ||
| SN75C3243 | 0 | 70 | |||||