ZHCSTI2D September 1991 – October 2023 SN75ALS175
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPHL | Propagation delay time, high- to low-level output | VID = ±2.5 V to 2.5 V, | 9 | 18 | 27 | ns | |
tPLH | Propagation delay time, low- to high-level output | CL = 15 pF, | See Figure 6-2 | 9 | 18 | 27 | ns |
tPZH | Output enable time to high level | CL = 15 pF, | See Figure 6-3 | 4 | 12 | 18 | ns |
tPZL | Output enable time to low level | 6 | 13 | 21 | ns | ||
tPHZ | Output disable time from high level | CL = 15 pF, | See Figure 6-3 | 10 | 21 | 27 | ns |
tPLZ | Output disable time from low level | 8 | 15 | 25 | ns |