ZHCSTI1D September   1991  – October 2023 SN75ALS173

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Rating Table
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Device Functional Modes
  9. 8 Device and Documentation Support
    1. 8.1 接收文档更新通知
    2. 8.2 支持资源
    3. 8.3 Trademarks
    4. 8.4 静电放电警告
    5. 8.5 术语表
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • NS|16
  • N|16
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

over recommended ranges of common-mode input voltage, supply voltage, and operating free-air temperature (unless otherwise noted) (see Note 3)
PARAMETER TEST CONDITIONS MIN TYP (1) MAX UNIT
VIT+ Positive-going input threshold voltage 200 mV
VIT- Negative-going input threshold voltage -200 (2) mV
Vhys Hysteresis voltage (VIT+ - VIT-) 50 mV
VIK Input clamp voltage G, G II = -18 mA -1.5 V
VOH High-level output voltage VID = 200 mV, IOH = -400 μA, See Figure 6-1 2.7 v
VOL Low-level output voltage VID = -200 mV, IOL = 8 mA, See Figure 6-1 0.45 v
IOZ High-impedance-state output current VO = 0.4 V to 2.4 V -20 μA
II Line input current Other input at 0 V VI = 12 V 1 mA
VI = -7 V -0.8
IIH High-level input current G, G VIH = 2.7 V 20 μA
IIL Low-level input current G, G VIL = 0.4 V -100 μA
ri Input resistance 12 kΩ
IOS Short-circuit output current See Note 4 -15 -85 mA
ICC Supply current (total package) No load, Outputs enabled 16 24 mA
No load, Outputs disabled 18 27
All typical values are at VCC = 5 V and TA = 25°C.
The algebraic convention, in which the less positive (more negative) limit is designated as minimum, is used in this data sheet for threshold voltage levels only.
Refer to ANSI Standard RS-485 for exact conditions.
The duration of the short circuit should not cause the maximum package power dissipation to be exceeded.