ZHCSW06C October 1980 – April 2024 SN75174
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIK | Input clamp voltage | II = –18 mA | –1.5 | V | ||||
| VOH | High-level output voltage | VIH = 2V, IOH = –33mA | VIL = 0.8V, | 3.7 | V | |||
| VOL | Low-level output voltage | VIH = 2V, IOL = 33mA | VIL = 0.8V, | 1.1 | V | |||
| VO | Output voltage | IO = 0 | 0 | 6 | V | |||
| |VOD1| | Differential output voltage | IO = 0 | 1.5 | 6 | 6 | V | ||
| |VOD2| | Differential output voltage | RL = 100Ω, | See Figure 6-1 | 1/2 VOD1 or 2 (2) | V | |||
| Rl = 54Ω, | See Figure 6-1 | 1.5 | 2.5 | 5 | V | |||
| VOD3 | Differential output voltage | See (5) | 1.5 | 5 | V | |||
| Δ|VOD| | Change in magnitude of differential output voltage(3) | ±0.2 | V | |||||
| VOC | Common-mode output voltage(4) | RL = 54Ω or 100Ω, | See Figure 6-1 | -1 | 3 | V | ||
| Δ|VOC| | Change in magnitude of common-mode output voltage(3) | ±0.2 | V | |||||
| IO | Output current with power off | VCC = 0, | VO = –7V to 12V | ±100 | μA | |||
| IOZ | High-impedance-state output current | VO = –7V to 12V | ±100 | μA | ||||
| IIH | High-level input current | VI = 2.7V | 20 | μA | ||||
| IIL | Low-level input current | VI = 0.5V | ±360 | μA | ||||
| IOS | Short-circuit output current | VO = ±7V | ±180 | |||||
| VO = VCC | 180 | mA | ||||||
| VO = 12V | 500 | |||||||
| ICC | Supply current (all drivers) | No load | Outputs enabled | 38 | 60 | mA | ||
| Outputs disabled | 18 | 40 | ||||||