ZHCSRE3N November 1996 – December 2022 SN74LVCC4245A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCA = 5 V ± 0.5 V, VCCB = 5 V ± 0.5 V |
VCCA = 5 V ± 0.5 V, VCCB = 2.7 V to 3.6 V |
UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| tPHL | A | B | 1 | 7.1 | 1 | 7 | ns |
| tPLH | 1 | 6 | 1 | 7 | |||
| tPHL | B | A | 1 | 6.8 | 1 | 6.2 | ns |
| tPLH | 1 | 6.1 | 1 | 5.3 | |||
| tPZL | OE | A | 1 | 9 | 1 | 9 | ns |
| tPZH | 1 | 8.3 | 1 | 8 | |||
| tPZL | OE | B | 1 | 8.2 | 1 | 10 | ns |
| tPZH | 1 | 8.1 | 1 | 10.2 | |||
| tPLZ | OE | A | 1 | 4.7 | 1 | 5.2 | ns |
| tPHZ | 1 | 4.9 | 1 | 5.2 | |||
| tPLZ | OE | B | 1 | 5.4 | 1 | 5.9 | ns |
| tPHZ | 1 | 6.3 | 1 | 7.4 | |||