ZHCSTB5A October 2023 – March 2024 SN74LVC7032A-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω.
For clock inputs, fmax is measured when the input duty cycle is 50%.
The outputs are measured one at a time with one input transition per measurement.