SCES359J August   2001  – October 2015 SN74LVC2G34

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Switching Characteristics
    7. 6.7 Operating Characteristics
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Documentation Support
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DBV|6
  • DRL|6
  • YZP|6
  • DCK|6
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5.5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Maximum tpd of 4.1 ns at 3.3 V
  • Low Power Consumption, 10-µA Maximum ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Can Be Used as a Down Translator to Translate Inputs From a Maximum of 5.5 V Down to the VCC Level
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

2 Applications

  • AV Receivers
  • Audio Docks: Portable
  • Blu-ray Player and Home Theaters
  • DVD Recorders and Players
  • Embedded PCs
  • MP3 Players and Recorders (Portable Audio)
  • Personal Digital Assistant (PDA)
  • Power: Telecom/Server AC/DC Supply: Single Controller: Analog and Digital
  • Solid-State Drive (SSD): Client and Enterprise
  • TV: LCD/Digital and High-Definition (HDTV)
  • Tablets: Enterprise
  • Video Analytics: Servers
  • Wireless Headsets, Keyboards, and Mice

3 Description

The SN74LVC2G34 device is a dual buffer gate designed for 1.65-V to 5.5-V VCC operation. The SN74LVC2G34 device performs the Boolean function Y = A in positive logic.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
SN74LVC2G34DBV SOT-23 (6) 2.90 mm × 1.60 mm
SN74LVC2G34DCK SC70 (6) 2.00 mm × 1.25 mm
SN74LVC2G34DRL SOT (6) 1.60 mm × 1.20 mm
SN74LVC2G34YZP DSBGA (6) 1.41 mm × 0.91 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

SN74LVC2G34 ld_ces359.gif

4 Revision History

Changes from I Revision (December 2013) to J Revision

  • Added Applications, Device Information table, Pin Configuration and Functions section, ESD Ratings table, Thermal Information table, Typical Characteristics section, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
  • Deleted part number from Switching Characteristics table headers.Go

Changes from H Revision (February 2007) to I Revision

  • Updated document to new TI data sheet format.Go
  • Removed Ordering Information table.Go
  • Updated Features sectionGo
  • Updated operating temperature range.Go