SCES562D March 2004 – November 2026 SN74LVC1G98-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8V ± 0.15V |
VCC = 2.5V ± 0.2V |
VCC = 3.3V ± 0.3V |
VCC = 5V ± 0.5V |
UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | Any In | Y | 3.2 | 16.4 | 2 | 9.3 | 1.5 | 7.3 | 1.1 | 6.1 | ns |