ZHCSV57E August 2003 – May 2024 SN74LVC08A-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VOH | IOH = –100μA | 2.7V to 3.6V | VCC – 0.2 | V | |||
| IOH = –12mA | 2.7V | 2.2 | |||||
| 3V | 2.4 | ||||||
| IOH = –24mA | 3V | 2.2 | |||||
| VOL | IOL = 100μA | 2.7V to 3.6V | 0.2 | V | |||
| IOL = 12mA | 2.7V | 0.4 | |||||
| IOL = 24mA | 3V | 0.55 | |||||
| II | VI = 5.5V or GND | 3.6V | ±5 | μA | |||
| ICC | VI = VCC or GND, IO = 0 | 3.6V | 10 | μA | |||
| ΔICC | One input at VCC – 0.6V, Other inputs at VCC or GND | 2.7V to 3.6V | 500 | μA | |||
| Ci | VI = VCC or GND | 3.3V | 5 | pF | |||