ZHCSQX7A december 2022 – april 2023 SN74LV8T245-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| tPd | A or B | B or A | CL = 15 pF | 4.5 | 7.7 | 1 | 10 | nS | ||
| ten | OE | A or B | CL = 15 pF | 8.9 | 13.8 | 1 | 16 | nS | ||
| tdis | OE | A or B | CL = 15 pF | 9.2 | 14.4 | 1 | 16.5 | nS | ||
| tPd | A or B | B or A | CL = 50 pF | 5.3 | 8.7 | 1 | 11 | nS | ||
| ten | OE | A or B | CL = 50 pF | 9.7 | 14.8 | 1 | 17 | nS | ||
| tdis | OE | A or B | CL = 50 pF | 10 | 15.4 | 1 | 17.5 | nS | ||
| tsk(o) | CL = 50 pF | 1 | 1 | nS | ||||||