SCLS589B August 2004 – May 2020 SN74LV8154
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| VCC | MIN | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | 2 | 5.5 | V | ||
| VIH | High-level input voltage | 2 V | 1.5 | V | ||
| 3 V to 3.6 V | VCC × 0.7 | |||||
| 4.5 V to 5.5 V | VCC × 0.7 | |||||
| VIL | Low-level input voltage | 2 V | 0.5 | V | ||
| 3 V to 3.6 V | VCC × 0.3 | |||||
| 4.5 V to 5.5 V | VCC × 0.3 | |||||
| VI | Input voltage | 0 | 5.5 | V | ||
| VO | Output voltage | High or low state | 0 | VCC | V | |
| 3-state | 0 | 5.5 | ||||
| IOH | High-level output current | 2 V | –50 | µA | ||
| 3 V to 3.6 V | –6 | mA | ||||
| 4.5 V to 5.5 V | –12 | |||||
| IOL | Low-level output current | 2 V | 50 | µA | ||
| 3 V to 3.6 V | 6 | mA | ||||
| 4.5 V to 5.5 V | 12 | |||||
| ∆t/∆v | Input transition rise and fall rate | 3 V to 3.6 V | 100 | ns/V | ||
| 4.5 V to 5.5 V | 20 | |||||
| TA | Operating free-air temperature | –40 | 85 | °C | ||