ZHCSCA5C February 2014 – June 2022 SN74LV4T125
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 1.6 | 5.5 | V | |
| VI | Input voltage | 0 | 5.5 | V | |
| VO | Output voltage | High or Low State | 0 | VCC | V |
| H-Z | 0 | VCC | V | ||
| IOH | High-level output current | VCC = 1.8 V | –3 | mA | |
| VCC = 2.5 V | –5 | ||||
| VCC = 3.3 V | –8 | ||||
| VCC = 5.0 V | –16 | ||||
| IOL | Low-level output current | VCC = 1.8 V | 3 | mA | |
| VCC = 2.5 V | 5 | ||||
| VCC = 3.3 V | 8 | ||||
| VCC = 5.0 V | 16 | ||||
| ∆t/∆v | Input transition rise or fall rate | VCC = 1.6 V to 2.0 V | 20 | ns/V | |
| VCC = 2.3 V to 2.7 V | 20 | ||||
| VCC = 3 V or 3.6 V | 20 | ||||
| VCC = 4.5 V to 5.0 V | 20 | ||||
| TA | Operating free-air temperature | –40 | 125 | °C | |