SCLS428I May 1999 – September 2015 SN74LV4051A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7.0 | V | |
VI | Input voltage range(2) | –0.5 | 7.0 | V | |
VIO | Switch I/O voltage range(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | −20 | mA | |
IIOK | I/O diode current | VIO < 0 | −50 | mA | |
IT | Switch through current | VIO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
TJ | Max Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 2(1) | 5.5 | V | ||
VIH | High-level input voltage, control inputs |
VCC = 2 V | 1.5 | V | ||
VCC = 2.3 V to 2.7 V | VCC × 0.7 | |||||
VCC = 3 V to 3.6 V | VCC × 0.7 | |||||
VCC = 4.5 V to 5.5 V | VCC × 0.7 | |||||
VIL | Low-level input voltage, control inputs |
VCC = 2 V | 0.5 | V | ||
VCC = 2.3 V to 2.7 V | VCC × 0.3 | |||||
VCC = 3 V to 3.6 V | VCC × 0.3 | |||||
VCC = 4.5 V to 5.5 V | VCC × 0.3 | |||||
VI | Control input voltage | 0 | 5.5 | V | ||
VIO | Input or output voltage | 0 | VCC | V | ||
Δt/Δv | Input transition rise or fall rate | VCC = 2.3 V to 2.7 V | 200 | ns/V | ||
VCC = 3 V to 3.6 V | 100 | |||||
VCC = 4.5 V to 5.5 V | 20 | |||||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | SN74LV4051A | UNIT | ||
---|---|---|---|---|
N (PDIP) | PW (TSSOP) | |||
16 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 54.8 | 111.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 42.1 | 45.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 34.8 | 56.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 26.9 | 5.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 34.7 | 56.3 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
ron | ON-state switch resistance |
IT = 2 mA, VI = VCC or GND, VINH = VIL (see Figure 2) |
TA = 25°C | 2.3 V | 38 | 180 | Ω | |
TA = –40°C to 85°C | 225 | |||||||
TA = 25°C | 3 V | 30 | 150 | |||||
TA = –40°C to 85°C | 190 | |||||||
TA = 25°C | 4.5 V | 22 | 75 | |||||
TA = –40°C to 85°C | 100 | |||||||
ron(p) | Peak ON-state resistance | IT = 2 mA, VI = VCC to GND, VINH = VIL |
TA = 25°C | 2.3 V | 113 | 500 | Ω | |
TA = –40°C to 85°C | 600 | |||||||
TA = 25°C | 3 V | 54 | 180 | |||||
TA = –40°C to 85°C | 225 | |||||||
TA = 25°C | 4.5 V | 31 | 100 | |||||
TA = –40°C to 85°C | 125 | |||||||
Δron | Difference in ON-state resistance between switches |
IT = 2 mA, VI = VCC to GND, VINH = VIL |
TA = 25°C | 2.3 V | 2.1 | 30 | Ω | |
TA = –40°C to 85°C | 40 | |||||||
TA = 25°C | 3 V | 1.4 | 20 | |||||
TA = –40°C to 85°C | 30 | |||||||
TA = 25°C | 4.5 V | 1.3 | 15 | |||||
TA = –40°C to 85°C | 20 | |||||||
II | Control input current | VI = 5.5 V or GND | TA = 25°C | 0 to 5.5 V |
±0.1 | μA | ||
TA = –40°C to 85°C | ±1 | |||||||
IS(off) | OFF-state switch leakage current | VI = VCC and VO = GND, or VI = GND and VO = VCC, VINH = VIH (see Figure 3) |
TA = 25°C | 5.5 V | ±0.1 | μA | ||
TA = –40°C to 85°C | ±1 | |||||||
IS(on) | ON-state switch leakage current | VI = VCC or GND, VINH = VIL (see Figure 4) |
TA = 25°C | 5.5 V | ±0.1 | μA | ||
TA = –40°C to 85°C | ±1 | |||||||
ICC | Supply current | VI = VCC or GND | TA = –40°C to 85°C | 5.5 V | 20 | μA | ||
CIC | Control input capacitance | f = 10 MHz | TA = 25°C | 3.3 V | 2 | pF | ||
CIS | Common terminal capacitance | TA = 25°C | 3.3 V | 23.4 | pF | |||
COS | Switch terminal capacitance | TA = 25°C | 3.3 V | 5.7 | pF | |||
CF | Feedthrough capacitance | TA = 25°C | 3.3 V | 0.5 | pF |
PARAMETER | TEST CONDITIONS | TYP | UNIT | |||
---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance | CL = 50 pF, | f = 10 MHz | 5.9 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
tPLH
tPHL |
Propagation delay time | COM or Yn | Yn or COM | CL = 15 pF (see Figure 5) |
TA = 25°C | 1.9 | 10 | ns | |
TA = –40°C to 85°C | 16 | ||||||||
tPZH
tPZL |
Enable delay time |
INH | COM or Yn | CL = 15 pF (see Figure 6) |
TA = 25°C | 6.6 | 18 | ns | |
TA = –40°C to 85°C | 23 | ||||||||
tPHZ
tPLZ |
Disable delay time |
INH | COM or Yn | CL = 15 pF (see Figure 6) |
TA = 25°C | 7.4 | 18 | ns | |
TA = –40°C to 85°C | 23 | ||||||||
tPLH
tPHL |
Propagation delay time | COM or Yn | Yn or COM | CL = 50 pF (see Figure 6) |
TA = 25°C | 3.8 | 12 | ns | |
TA = –40°C to 85°C | 18 | ||||||||
tPZH
tPZL |
Enable delay time |
INH | COM or Yn | CL = 50 pF (see Figure 6) |
TA = 25°C | 7.8 | 28 | ns | |
TA = –40°C to 85°C | 35 | ||||||||
tPHZ
tPLZ |
Disable delay time |
INH | COM or Yn | CL = 50 pF (see Figure 6) |
TA = 25°C | 11.5 | 28 | ns | |
TA = –40°C to 85°C | 35 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
tPLH
tPHL |
Propagation delay time | COM or Yn | Yn or COM | CL = 15 pF (see Figure 5) |
TA = 25°C | 1.2 | 6 | ns | |
TA = –40°C to 85°C | 10 | ||||||||
tPZH
tPZL |
Enable delay time |
INH | COM or Yn | CL = 15 pF (see Figure 6) |
TA = 25°C | 4.7 | 12 | ns | |
TA = –40°C to 85°C | 15 | ||||||||
tPHZ
tPLZ |
Disable delay time |
INH | COM or Yn | CL = 15 pF (see Figure 6) |
TA = 25°C | 5.7 | 12 | ns | |
TA = –40°C to 85°C | 15 | ||||||||
tPLH
tPHL |
Propagation delay time | COM or Yn | Yn or COM | CL = 50 pF (see Figure 5) |
TA = 25°C | 2.5 | 9 | ns | |
TA = –40°C to 85°C | 12 | ||||||||
tPZH
tPZL |
Enable delay time |
INH | COM or Yn | CL = 50 pF (see Figure 6) |
TA = 25°C | 5.5 | 20 | ns | |
TA = –40°C to 85°C | 25 | ||||||||
tPHZ
tPLZ |
Disable delay time |
INH | COM or Yn | CL = 50 pF (see Figure 6) |
TA = 25°C | 8.8 | 20 | ns | |
TA = –40°C to 85°C | 25 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
tPLH
tPHL |
Propagation delay time | COM or Yn | Yn or COM | CL = 15 pF (see Figure 5) |
TA = 25°C | 0.6 | 4 | ns | |
TA = –40°C to 85°C | 7 | ||||||||
tPZH
tPZL |
Enable delay time |
INH | COM or Yn | CL = 15 pF (see Figure 6) |
TA = 25°C | 3.5 | 8 | ns | |
TA = –40°C to 85°C | 10 | ||||||||
tPHZ
tPLZ |
Disable delay time |
INH | COM or Yn | CL = 15 pF (see Figure 6) |
TA = 25°C | 4.4 | 8 | ns | |
TA = –40°C to 85°C | 10 | ||||||||
tPLH
tPHL |
Propagation delay time | COM or Yn | Yn or COM | CL = 50 pF (see Figure 5) |
TA = 25°C | 1.5 | 6 | ns | |
TA = –40°C to 85°C | 8 | ||||||||
tPZH
tPZL |
Enable delay time |
INH | COM or Yn | CL = 50 pF (see Figure 6) |
TA = 25°C | 4 | 14 | ns | |
TA = –40°C to 85°C | 18 | ||||||||
tPHZ
tPLZ |
Disable delay time |
INH | COM or Yn | CL = 50 pF (see Figure 6) |
TA = 25°C | 6.2 | 14 | ns | |
TA = –40°C to 85°C | 18 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS |
VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|---|
Frequency response (switch on) |
COM or Yn | Yn or COM | CL = 50 pF, RL = 600 Ω, fin = 1 MHz (sine wave) (see(1) and Figure 7) |
2.3 V | 20 | MHz | ||||
3 V | 25 | |||||||||
4.5 V | 35 | |||||||||
Crosstalk (control input to signal output) |
INH | COM or Yn | CL = 50 pF, RL = 600 Ω, fin = 1 MHz (square wave) (see Figure 8) |
2.3 V | 20 | mV | ||||
3 V | 35 | |||||||||
4.5 V | 60 | |||||||||
Feedthrough attenuation (switch off) | COM or Yn | Yn or COM | CL = 50 pF, RL = 600 Ω, fin = 1 MHz (see(2) and Figure 9) |
2.3 V | –45 | dB | ||||
3 V | –45 | |||||||||
4.5 V | –45 | |||||||||
Sine-wave distortion | COM or Yn | Yn or COM | CL = 50 pF, RL = 10 kΩ, fin = 1 kHz (sine wave) (see Figure 10) |
VI = 2 Vp-p | 2.3 V | 0.1% | ||||
VI = 2.5 Vp-p | 3 V | 0.1% | ||||||||
VI = 4 Vp-p | 4.5 V | 0.1% |