ZHCSRV9E February 2001 – March 2023 SN74LV393A
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | –0.5 | 7 | V | |
| VI | Input voltage1 | –0.5 | 7 | V | |
| VO | Output voltage range applied in high or low state12 | –0.5 | VCC + 0.5 | V | |
| VO | Output voltage range applied in power-off state 1 | –0.5 | 7 | V | |
| IIK | Input clamp current | VI < 0 | –20 | mA | |
| IOK | Output clamp current | VO < 0 | –50 | mA | |
| IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
| Continuous current through VCC or GND | ±50 | mA | |||
| Tstg | Storage temperature | –65 | 150 | °C | |