ZHCSRF1R september 1997 – july 2023 SN74LV245A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| SN74LV245A | UNIT | ||||
|---|---|---|---|---|---|
| MIN | MAX | ||||
| VCC | Supply voltage | 2 | 5.5 | V | |
| VIH | High-level input voltage | VCC = 2 V | 1.5 | V | |
| VCC = 2.3 V to 2.7 V | VCC × 0.7 | ||||
| VCC = 3 V to 3.6 V | VCC × 0.7 | ||||
| VCC = 4.5 V to 5.5 V | VCC × 0.7 | ||||
| VIL | Low-level input voltage | VCC = 2 V | 0.5 | V | |
| VCC = 2.3 V to 2.7 V | VCC × 0.3 | ||||
| VCC = 3 V to 3.6 V | VCC × 0.3 | ||||
| VCC = 4.5 V to 5.5 V | VCC × 0.3 | ||||
| VI | Input voltage | 0 | 5.5 | V | |
| VO | Output voltage | High or low state | 0 | VCC | V |
| 3-state | 0 | 5.5 | |||
| IOH | High-level output current | VCC = 2 V | –50 | µA | |
| VCC = 2.3 V to 2.7 V | –2 | mA | |||
| VCC = 3 V to 3.6 V | –8 | ||||
| VCC = 4.5 V to 5.5 V | –16 | ||||
| IOL | Low-level output current | VCC = 2 V | 50 | µA | |
| VCC = 2.3 V to 2.7 V | 2 | mA | |||
| VCC = 3 V to 3.6 V | 8 | ||||
| VCC = 4.5 V to 5.5 V | 16 | ||||
| Δt/Δv | Input transition rise or fall rate | VCC = 2.3 V to 2.7 V | 200 | ns/V | |
| VCC = 3 V to 3.6 V | 100 | ||||
| VCC = 4.5 V to 5.5 V | 20 | ||||
| TA | Operating free-air temperature | –40 | 125 | °C | |