over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| VCC |
Supply voltage range |
–0.5 |
7 |
V |
| VI |
Input voltage range(2) |
–0.5 |
7 |
V |
| VO |
Output voltage range applied in high or
low state(2)(3) |
–0.5 |
VCC + 0.5 |
V |
| VO |
Output voltage range applied in power-off
state(2) |
–0.5 |
7 |
V |
| IIK |
Input clamp
current |
(VI
< 0) |
|
–20 |
mA |
| IOK |
Output clamp
current |
(VO
< 0) |
|
–50 |
mA |
| IO |
Continuous
output current |
(VO
= 0 to VCC) |
|
±25 |
mA |
|
Continuous current through VCC
or GND |
|
±50 |
mA |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Stresses beyond those listed
under absolute maximum ratings may cause permanent damage to the device.
These are stress ratings only and functional operation of the device at these or
any other conditions beyond those indicated under recommended operating
conditions is not implied. Exposure to absolute-maximum-rated conditions
for extended periods may affect device reliability.
(2) The input and output voltage
ratings may be exceeded if the input and output current ratings are
observed.
(3) This value is limited to 5.5 V maximum.