ZHCSBY3D December 2013 – February 2024 SN74LV1T126
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | TA = –40°C to +125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
VIH | High-level input voltage | VCC = 1.65 V to 1.8 V | 0.95 | 1 | V | |||||
VCC = 2.0 V | 0.99 | 1.03 | ||||||||
VCC = 2.25 V to 2.5 V | 1.145 | 1.18 | ||||||||
VCC = 2.75 V | 1.22 | 1.25 | ||||||||
VCC = 3 V to 3.3 V | 1.37 | 1.39 | ||||||||
VCC = 3.6 V | 1.47 | 1.48 | ||||||||
VCC = 4.5 V to 5.0 V | 2.02 | 2.03 | ||||||||
VCC = 5.5 V | 2.1 | 2.11 | ||||||||
VIL | Low-level input voltage | VCC = 1.65 V to 2.0 V | 0.57 | 0.55 | V | |||||
VCC = 2.25 V to 2.75 V | 0.75 | 0.71 | ||||||||
VCC = 3 V to 3.6 V | 0.8 | 0.65 | ||||||||
VCC = 4.5 V to 5.5 V | 0.8 | 0.8 | ||||||||
VOH | High-level output voltage | IOH = –20 µA | 1.65 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | ||||
IOH = –2.0 mA | 1.65 V | 1.28 | 1.21 | |||||||
1.8 V | 1.5 | 1.45 | ||||||||
IOH = –3 mA | 2.3 V | 2 | 1.93 | |||||||
IOH = –3 mA | 2.5 V | 2.25 | 2.15 | |||||||
IOH = –3.0 mA | 3.0 V | 2.78 | 2.7 | |||||||
IOH = –5.5 mA | 2.6 | 2.49 | ||||||||
IOH = –5.5 mA | 3.3 V | 2.9 | 2.8 | |||||||
IOH = –4 mA | 4.5 V | 4.2 | 4.1 | |||||||
IOH = –8 mA | 4.1 | 3.95 | ||||||||
IOH = –8 mA | 5.0 V | 4.6 | 4.5 | |||||||
VOL | Low-level output voltage | IOL = 20 µA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | ||||
IOL = 2 mA | 1.65 V | 0.2 | 0.25 | |||||||
IOL = 3 mA | 2.3 V | 0.15 | 0.2 | |||||||
IOL = 3 mA | 3.0 V | 0.11 | 0.15 | |||||||
IOL = 5.5 mA | 0.21 | 0.252 | ||||||||
IOL = 4 mA | 4.5 V | 0.15 | 0.2 | |||||||
IOL = 8 mA | 0.3 | 0.35 | ||||||||
II | Input leakage current | A input; VI = 0 V or VCC | 0 V, 1.8 V, 2.5 V, 3.3 V, 5.5 V | 0.1 | ±1 | μA | ||||
ICC | Static supply current | VI = 0 V or VCC,
IO = 0; open on loading | 5.0 V | 1 | 10 | μA | ||||
3.3 V | 1 | 10 | ||||||||
2.5 V | 1 | 10 | ||||||||
1.8 V | 1 | 10 | ||||||||
ΔICC | Additional static supply current | One input at 0.3 V or 3.4 V, Other inputs at 0 or VCC, IO = 0 | 5.5 V | 1.35 | 1.5 | mA | ||||
One input at 0.3 V or 1.1 V Other inputs at 0 or VCC, IO = 0 | 1.8 V | 10 | 10 | μA | ||||||
Ci | Input capacitance | VI = VCC or GND | 3.3 V | 2 | 10 | 2 | 10 | pF | ||
Co | Output capacitance | VO = VCC or GND | 3.3 V | 2.5 | 2.5 | pF |