over operating free-air temperature range (unless
otherwise noted) (1)
|
|
MIN |
MAX |
UNIT |
| VCC |
Supply voltage range |
|
–0.5 |
7 |
V |
| VI |
Input voltage range(2) |
–0.5 |
7 |
V |
| VO |
Voltage range applied to any output in the
high-impedance or power-off state(2) |
–0.5 |
7 |
V |
| VO |
Output voltage range(2)(3) |
–0.5 |
VCC + 0.5 |
V |
| IIK |
Input
clamp current |
VI < 0 |
|
–20 |
mA |
| IOK |
Output clamp current |
VO < 0 |
|
–50 |
mA |
| IO |
Continuous output current |
VO = 0 to VCC |
|
±25 |
mA |
|
Continuous current through VCC or GND |
|
|
±50 |
mA |
| Tstg |
Storage temperature range |
|
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute maximum ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If briefly operating outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not sustain damage, but it may not be fully functional. Operating the device in this manner may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) The input and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
(3) This value is limited to 5.5 V maximum.