SCLS387M September 1997 – October 2014 SN74LV08A
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
This quadruple 2-input positive-AND gate is designed for 2-V to 5.5-V VCC operation. The SN74LA08A device performs the Boolean function in positive logic.
This device is fully specified for partial-power-down application using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.
INPUTS | OUTPUT Y |
|
---|---|---|
A | B | |
H | H | H |
L | X | L |
X | L | L |