SDLS153A January 1981 – January 2016 SN74LS292 , SN74LS294
PRODUCTION DATA.
Functional Block Diagram shows that the count modulo is controlled by an X/Y decoder connected to the mode control inputs of several flip-flops. These flip-flops with mode controls each have a D input connected to the parallel clock line, and a T input driven by the preceding stage. The parallel clock frequency is always the input frequency divided by four.
The X/Y decoder output selected by the programming inputs goes low. While a mode control is slow, the D input of that flip-flop is enabled, and the signal from the parallel clock line (fin ÷ 4) is passed to the T input of the following stage. All the other mode controls are high, enabling the T inputs and causing each flip-flop in turn to divide by two.
This SN74LS29x device can be used to digitally program from 22 to 2n (n = 31 for SN74LS292, n = 15 for SN74LS294) divider chain. This has a useable frequency range up to 30 MHz. The flexibility is offered when the devices are cascaded to have desired timing delay.
Table 1, Table 2, and Table 3 list the functional modes of the SN74LS292.
| CLEAR | CLK1 | CLK2 | Q OUTPUT MODE |
|---|---|---|---|
| L | X | X | Cleared to L |
| H | ↑ | L | Count |
| H | L | ↑ | Count |
| H | H | X | Inhibit |
| H | X | H | Inhibit |
| PROGRAMMING INPUTS | FREQUENCY DIVISION | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Q | TP1 | TP2 | TP3 | |||||||||
| E | D | C | B | A | BINARY | DECIMAL | BINARY | DECIMAL | BINARY | DECIMAL | BINARY | DECIMAL |
| L | L | L | L | L | Inhibit | Inhibit | Inhibit | Inhibit | Inhibit | Inhibit | Inhibit | Inhibit |
| L | L | L | L | H | Inhibit | Inhibit | Inhibit | Inhibit | Inhibit | Inhibit | Inhibit | Inhibit |
| L | L | L | H | L | 22 | 4 | 29 | 512 | 217 | 131072 | 224 | 16777216 |
| L | L | L | H | H | 23 | 8 | 29 | 512 | 217 | 131072 | 224 | 16777216 |
| L | L | H | L | L | 24 | 16 | 29 | 512 | 217 | 131072 | 224 | 16777216 |
| L | L | H | L | H | 25 | 32 | 29 | 512 | 217 | 131072 | 224 | 16777216 |
| L | L | H | H | L | 26 | 64 | 29 | 512 | 217 | 131072 | 224 | 16777216 |
| L | L | H | H | H | 27 | 128 | 29 | 512 | 217 | 131072 | 224 | 16777216 |
| L | H | L | L | L | 28 | 256 | 29 | 512 | 217 | 131072 | 22 | 4 |
| L | H | L | L | H | 29 | 512 | 29 | 512 | 217 | 131072 | 22 | 4 |
| L | H | L | H | L | 210 | 1024 | 29 | 512 | 217 | 131072 | 24 | 16 |
| L | H | L | H | H | 211 | 2048 | 29 | 512 | 217 | 131072 | 24 | 16 |
| L | H | H | L | L | 212 | 4096 | 29 | 512 | 217 | 131072 | 26 | 64 |
| L | H | H | L | H | 213 | 8192 | 29 | 512 | 217 | 131072 | 26 | 64 |
| L | H | H | H | L | 214 | 16384 | 29 | 512 | Disabled low | Disabled low | 28 | 256 |
| L | H | H | H | H | 215 | 32768 | 29 | 512 | Disabled low | Disabled low | 28 | 256 |
| H | L | L | L | L | 216 | 65536 | 29 | 512 | 23 | 8 | 210 | 1024 |
| H | L | L | L | H | 217 | 131072 | 29 | 512 | 23 | 8 | 210 | 1024 |
| H | L | L | H | L | 218 | 262144 | 29 | 512 | 25 | 32 | 212 | 4096 |
| H | L | L | H | H | 219 | 524288 | 29 | 512 | 25 | 32 | 212 | 4096 |
| H | L | H | L | L | 220 | 1048576 | 29 | 512 | 27 | 128 | 214 | 16384 |
| H | L | H | L | H | 221 | 2097152 | 29 | 512 | 27 | 128 | 214 | 16384 |
| H | L | H | H | L | 222 | 4194304 | Disabled low | Disabled low | 29 | 512 | 216 | 65536 |
| H | L | H | H | H | 223 | 8388608 | Disabled low | Disabled low | 29 | 512 | 216 | 65536 |
| H | H | L | L | L | 224 | 16777216 | 23 | 8 | 211 | 2048 | 218 | 262144 |
| H | H | L | L | H | 225 | 33554432 | 23 | 8 | 211 | 2048 | 218 | 262144 |
| H | H | L | H | L | 226 | 67108864 | 25 | 32 | 213 | 8192 | 220 | 1048576 |
| H | H | L | H | H | 227 | 134217728 | 25 | 32 | 213 | 8192 | 220 | 1048576 |
| H | H | H | L | L | 228 | 268435456 | 27 | 128 | 215 | 32768 | 222 | 4194304 |
| H | H | H | L | H | 229 | 536870912 | 27 | 128 | 215 | 32768 | 222 | 4194304 |
| H | H | H | H | L | 230 | 1073741824 | 29 | 512 | 217 | 131072 | 224 | 16777216 |
| H | H | H | H | H | 231 | 2147483648 | 29 | 512 | 217 | 131072 | 224 | 16777216 |
| PROGRAMMING INPUTS | FREQUENCY DIVISION | ||||||
|---|---|---|---|---|---|---|---|
| Q | TP | ||||||
| D | C | B | A | BINARY | DECIMAL | BINARY | DECIMAL |
| L | L | L | L | Inhibit | Inhibit | Inhibit | Inhibit |
| L | L | L | H | Inhibit | Inhibit | Inhibit | Inhibit |
| L | L | H | L | 22 | 4 | 29 | 512 |
| L | L | H | H | 23 | 8 | 29 | 512 |
| L | H | L | L | 24 | 16 | 29 | 512 |
| L | H | L | H | 25 | 32 | 29 | 512 |
| L | H | H | L | 26 | 64 | 29 | 512 |
| L | H | H | H | 27 | 128 | Disabled Low | |
| H | L | L | L | 28 | 256 | 22 | 4 |
| H | L | L | H | 29 | 512 | 23 | 8 |
| H | L | H | L | 210 | 1024 | 24 | 16 |
| H | L | H | H | 211 | 2048 | 25 | 32 |
| H | H | L | L | 212 | 4096 | 26 | 64 |
| H | H | L | H | 213 | 8192 | 27 | 128 |
| H | H | H | L | 214 | 16384 | 28 | 256 |
| H | H | H | H | 215 | 32768 | 29 | 512 |
Figure 7, Figure 9, and Figure 9 show the schematics of inputs and outputs of the SN74LS292.
Figure 7. Equivalent of Each Input
Figure 8. Typical of Q Outputs
Figure 9. Typical of TP Outputs