SDLS020F May 1990 – July 2016 SN54LS06 , SN74LS06
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | SOIC, SSOP, CDIP, PDIP, SOP | LCCC | ||
| 1A | 1 | 2 | I | 1A Input |
| 1Y | 2 | 3 | O | 1Y Output |
| 2A | 3 | 4 | I | 2A Input |
| 2Y | 4 | 6 | O | 2Y Output |
| 3A | 5 | 8 | I | 3A Input |
| 3Y | 6 | 9 | O | 3Y Output |
| 4A | 9 | 13 | I | 4A Input |
| 4Y | 8 | 12 | O | 4Y Output |
| 5A | 11 | 16 | I | 5A Input |
| 5Y | 10 | 14 | O | 5Y Output |
| 6A | 13 | 19 | I | 6A Input |
| 6Y | 12 | 18 | O | 6Y Output |
| GND | 7 | 10 | — | Ground |
| NC | — | 1, 5, 7, 11, 15, 17 |
— | No internal connection |
| VCC | 14 | 20 | — | Power pin |